??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BKT 18KF-001-P-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BKT 18KF-001-P-S4
VERF
Availability
Available
BC
Order code
BKT000H
TC
Artikelbezeichnung
BKT 18KF-001-P-S4
PX
Product view
42519_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Contrast sensor
W
Gewicht
0.02300 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 18KF, Dimension = Ø 18 x 81.5 mm, Interface = PNP normally open (NO) PNP normally closed (NC), Principle of operation = Contrast sensor, Principle of optical operation = Diffuse sensor, focused, Beam characteristic = Focused, Light type = LED white light, Light spot size = Ø 4.5 mm at 10 mm, Range = 8...12 mm, Connection = Connector, M12x1-Male, 4-pin, Housing material = PBT, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.